Industries
OverviewService
OverviewProduct groups
OverviewEngineering
OvervieweConfigurators and Tools
OverviewIndustry 4.0 solutions
OverviewCertified Excellence
OverviewCytroMotion
Driven by Efficiency
Compact, Open, Ready
CytroMotion stands for impressive power density,
easy handling and high efficiency over the service life.
The compact self-contained actuator CytroMotion raises the efficiency of hydraulic linear axes in the power class up to 6.2 kW to a new level. The simple engineering and fast commissioning with purely electrical control also inspire designers and technicians without hydraulic experience. Users appreciate the clear product selection, maintenance-free operation and high productivity with maximum energy efficiency.
Key technical data: